SOT833-1: XSON8 | NXP Semiconductors

SOT833-1: XSON8


Overview

plastic, extremely thin small outline package; 8 terminals; 0.6 mm pitch; 1 mm x 1.95 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
XSON8 surface mount double XSON 1 x 1.95 x 0.5 8 plastic
Manufacture Code Reference Codes Issue Date
SOT833 MO-252(JEDEC 2007-12-07
Part Description Quick access
Low-ohmic single-pole double-throw analog switch
 Dual supply translating transceiver; auto direction sensing; 3-state
Dual low-ohmic single-pole single-throw analog switch
Dual low-ohmic single-pole single-throw analog switch
Dual low-ohmic single-pole double-throw analog switch
Dual supply translating transceiver; open drain; auto direction sensing
Low-ohmic single-pole double-throw analog switch