NX3L2T384 | NXP Semiconductors

Dual low-ohmic single-pole double-throw analog switch

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Buy/Parametrics

1 result

Exclude 1 NRND

CAD Model

Family

Status

Configuration

Function

VCC (V)

Logic switching levels

RON (Ohm)

RON(FLAT)

f(-3dB) (MHz)

THD (%)

Xtalk (dB)

Power dissipation considerations

Tamb (°C)

Rth(j-a) (K/W)

th(j-top) (K/W)

Package Type

Number of pins

NX3L2T384GT

Replacement part(s): NX3L2T66GT

NX3

No Longer Manufactured

SPST-NC

dual single-pole, single-throw analog switch with low threshold inputs

1.4 - 4.3

CMOS/LVTTL

0.75

0.3

60

0.0024

-90

ultra low

-40~125

251

128

XSON8

8

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Application Note (1)
Data Sheet (1)
Package Information (1)
Packing Information (1)
Supporting Information (1)

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.