SOT1089: XSON8 | NXP Semiconductors

SOT1089: XSON8


Overview

plastic, extremely thin small outline package; no leads; 8 terminals; 0.55 mm pitch; 1.35 mm x 1 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
XSON8 surface mount double XSON 1.35 x 1 x 0.5 8 plastic
Manufacture Code Reference Codes Issue Date
SOT1089 MO-252(JEDEC 2010-04-12
Part Description Quick access
 Dual supply translating transceiver; auto direction sensing; 3-state
Dual supply translating transceiver; open drain; auto direction sensing
NVT2002GF
Dual Supply bidirectional I2C-bus and SMBus voltage-level translator