SOT1202: XSON6


Overview

plastic, extremely thin small outline package; 6 terminals; 0.55 mm pitch; 1 mm x 1mm x 0.35 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
XSON6 surface mount double XSON 1 x 1 x 0.35 6 plastic
Manufacture Code Reference Codes Issue Date
SOT1202 2010-04-06
Part Description Quick access