Low-Voltage Comparator

Roll over image to zoom in

Product Details

Block Diagram

NCX2200 Block Diagram

NCX2200 Block Diagram

Features

Key Features

  • Wide supply voltage range from 1.3 V to 5.5 V (functional operating range)
  • Rail-to-rail input/output performance
  • Very low supply current of 6 μA (typical)
  • Very low-power consumption
  • No phase inversion with overdriven input signals
  • Internal hysteresis
  • Propagation delay of 0.8 μs (typical)
  • ESD protection:
    • HBM JESD22-A114F Class 3A. Exceeds 2000 V
    • CDM JESD22-C101E exceeds 1000 V
  • Multiple package options
  • Specified from -40 °C to +85 °C

Product Longevity Program

  • This product is included in NXP Product Longevity Program ensuring a stable supply of products for your embedded designs. The NCX2200GM is included in the 15-year program

Part numbers include: NCX2200GF3, NCX2200GM, NCX2200GS, NCX2200GW.

Documentation

Quick reference to our documentation types.

1-5 of 14 documents

Show All

Design Files

Quick reference to our design files types.

4 design files

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?