Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT886 | XSON6 | surface mount | bottom | XSON | 1.45 x 1 x 0.5 | 6 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
SOT886 | MO-252(JEDEC | 2004-07-22 |
Part | Description | Quick access |
---|---|---|
NX3V1T384GM | Low-ohmic single-pole single-throw analog switch | View parametrics |
SL3S1203FTB0 | UCODE G2iL and G2iL+ | View parametrics |
BGU7005 | SiGe:C LNA MMIC for GPS, GLONASS, Galileo and Compass | View parametrics |
BGU7004 | SiGe:C Low Noise Amplifier MMIC for GPS, GLONASS, Galileo and Compass | View parametrics |
NX3V1T66GM | Low-ohmic single-pole single-throw analog switch | View parametrics |
NX3L1T3157GM | Low-ohmic single-pole double-throw analog switch | View parametrics |
NX3V1G66GM | Low-ohmic single-pole single-throw analog switch | View parametrics |
BGU7007 | SiGe:C LNA MMIC for GPS, GLONASS, Galileo and Compass | View parametrics |
BGU7008 | SiGe:C Low Noise Amplifier MMIC for GPS, GLONASS, Galileo and Compass | View parametrics |
NX3L1T66GM | Low-ohmic single-pole single-throw analog switch | View parametrics |
SL3S1214FTB0 | UCODE 7m | View parametrics |
NX3V1G384GM | Low-ohmic single-pole single-throw analog switch | View parametrics |
NX3L1G66GM | Low-ohmic single-pole single-throw analog switch | View parametrics |
BGU6005 | Low Noise Amplifier MMIC for GPS, GLONASS, Galileo and Compass | View parametrics |
NTS0101GM | Dual supply translating transceiver; open drain; auto direction sensing | View parametrics |
NVT2001GM | Bidirectional voltage level translator for open-drain and push-pull applications | View parametrics |
NX3L1G3157GM | Low-ohmic single-pole double-throw analog switch | View parametrics |
NTB0101GM | Dual supply translating transceiver; auto direction sensing; 3-state | View parametrics |
NX3L1T384GM | low-ohmic single-pole single-throw analog switch | View parametrics |
SL3S1013FTB0 | UCODE G2iM and G2iM+ | View parametrics |
NX3L1G384GM | Low-ohmic single-pole single-throw analog switch | View parametrics |
NX3L1T5157GM | Low-ohmic single-pole double-throw analog switch | View parametrics |
SL3S1204FTB0 | UCODE 7 | View parametrics |
NCX2202GM | View parametrics | |
NCX2200GM | View parametrics |