UCODE® 7/7m | NXP Semiconductors

UCODE® 7/7m

More

Product Details

Block Diagram

UCODE 7 Block Diagram

UCODE 7 Block Diagram

Features

  • Read sensitivity -21 dBm
  • Write sensitivity -16 dBm
  • Parallel encoding mode: 100 items in 60 ms
  • Encoding speed: 16 bits per millisecond
  • Innovative functionalities
    • Tag Power Indicator
    • Pre-serialization for 96-bit EPC
    • Integrated Product Status Flag (PSF)
  • Compatible with single-slit antenna
  • Up to 128-bit EPC
  • 96-bit Unique Tag Identifier (TID) factory locked, including 48-bit unique serial number
  • EPC Gen2 v2.0 ready
  • Up to 128-bit of EPC memory
  • Supports pre-serialization for 96-bit EPC
  • 96-bit Tag IDentifier (TID) factory locked
  • 48-bit unique serial number factory-encoded into TID
  • No User Memory
  • 32-bit kill password to permanently disable the tag
  • 32-bit access password
  • Wide operating temperature range: -40 °C up to +85 °C
  • Minimum 100.000 write cycle endurance
  • Long READ and WRITE ranges due to leading-edge chip sensitivity
  • Very fast bulk encoding
  • Product identification through unalterable extended TID range, including a 48-bit serial number
  • Reliable operation in dense reader and noisy environments through high interference rejection
  • High sensitivity enables smaller and cost efficient antenna designs for the same retail category
  • Tag Power Indicator features enables very high density of inlay on rolls without crosstalk issues during writing/encoding
  • The different input capacitance for the single slit antenna solution provides an additional possibility in tuning of the impedance for the antenna design
  • Large RF pad-to-pad distance to ease antenna design
  • Symmetric RF inputs are less sensitive to process variation
  • Single slit antenna for a more mechanically stable antenna connection
  • Pre-serialization of the 96-bit EPC
  • Extremely fast encoding of the EPC content
  • All mandatory commands of EPC global specification V.1.2.0 are implemented including:
    • (Perma)LOCK
    • Kill Command
  • The following optional commands are implemented in conformance with the EPC specification:
    • Access
    • BlockWrite (2 words, 32-bit)
  • Product Status Flag bit: enables the UHF RFID tag to be used as EAS (Electronic Article Surveillance) tag without the need for a back-end database.
  • Tag Power Indicator: enables the reader to select only ICs/tags that have enough power to be written to.
  • Parallel encoding: allows for the ability to bring (multiple) tag(s) quickly to the OPEN state and hence allowing single tags to be identified simply, without timing restrictions,or multiple tags to be e.g. written to at the same time, considerably reducing the encoding process

More

Buy/Parametrics

5 results

Exclude 5 NRND

Order

CAD Model

Delivery Type

Standard

TID Memory Size (Bit)

EPC Memory Size (Bit)

User Memory Size (Bit)

Write Endurance

Data Retention

Special Features

SOT886

EPC1.2.0

96

128

0

100000

20

Read Protection; Block Write; Product Status Flag; Preserialization; Parallel Encoding; Tag Power Indicator; Backscatter

FFC bumped 120µm

EPC1.2.0

96

128

0

100000

20

Read Protection; Block Write; Product Status Flag; Preserialization; Parallel Encoding; Tag Power Indicator; Backscatter

FFC bumped 120µm

EPC1.2.0

96

128

0

100000

20

Read Protection; Block Write; Product Status Flag; Preserialization; Parallel Encoding; Tag Power Indicator; Backscatter

SOT886

EPC1.2.0

96

128

32

100000

20

Read Protection; Block Write; Product Status Flag; Preserialization; Parallel Encoding; Tag Power Indicator; Backscatter

FFC bumped 120µm

EPC1.2.0

96

128

32

100000

20

Read Protection; Block Write; Product Status Flag; Preserialization; Parallel Encoding; Tag Power Indicator; Backscatter

Documentation

Quick reference to our documentation types.

10 documents

Compact List

Brochure (2)
Data Sheet (2)
  • UCODE 7m[SL3S1214]
  • UCODE 7[SL3S1204]
Fact Sheet (1)
Package Information (1)
Packing Information (1)
Reliability and Quality Information (1)
Supporting Information (2)

Design Files

Hardware

Quick reference to our board types.

1-5 of 7 hardware offerings

  • Hana Direct Attached Tire Tag
    Complementary Silicon or Component

    Hana Direct Attached Tire Tag

  • Different IC category, including HF & UHF.
    Complementary Silicon or Component

    Different IC category, including HF & UHF.

  • SAG Hard Tag Selection
    Complementary Silicon or Component

    SAG Hard Tag Selection

  • Shang Yang RFID Technology Yangzhou Co.,Ltd
    Complementary Silicon or Component

    Shang Yang RFID Technology Yangzhou Co.,Ltd

  • Hana Inlay offering
    Complementary Silicon or Component

    Hana Inlay offering

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Engineering Services

1-5 of 6 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.