UCODE 9xm | NXP Semiconductors

UCODE 9xm: Accelerating Industrial Tagging with Configurable Memory and High Performance

Roll over image to zoom in

Features

  • Read sensitivity -24 dBm
  • Write sensitivity -22 dBm
  • Up to 496 bits EPC memory
  • Up to 752 bits user memory
  • Self-adjust
  • Memory safeguard

Comparison Table

Feature UCODE 9xm UCODE 7xm
Performance Read sensitivity -24 dBm -19 dBm
Write sensitivity -22 dBm -12 dBm
Self-adjust Yes -
Memory Memory 3 Customer Configurable Memory
1. EPC: 128b, User: 752b
2. EPC: 256b, User: 624b
3. EPC: 496b, User: 384b
EPC: 448 bits, User: 2048 bits
TID memory 96-bit 96-bit
Access password 32-bit 32-bit
Kill password 32-bit 32-bit
Endurance/data retention 100 k cycles / 20 years 100 k cycles / 20 years
Memory safeguard Yes
Block write (32-bit) Yes Yes
BlockPermalock Yes Yes

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Resources

Hardware

Quick reference to our board types.

3 hardware offerings

  • Hana Direct Attached Tire Tag
    Complementary Silicon or Component

    Hana Direct Attached Tire Tag

  • Different IC category, including HF & UHF.
    Complementary Silicon or Component

    Different IC category, including HF & UHF.

  • SAG Smart Label Selection
    Complementary Silicon or Component

    SAG Smart Label Selection

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.