NX3L1G384 | NXP Semiconductors

Low-Ohmic Single-Pole Single-Throw Analog Switch

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Block Diagram

Block diagram: NX3L1G384GM, NX3L1G384GW, NX3V1G384GM, NX3V1G384GW

Features

  • Wide supply voltage range from 1.4 V to 4.3 V
  • Very low ON resistance (peak):
    • 1.6 Ω (typical) at VCC = 1.4 V
    • 1.0 Ω (typical) at VCC = 1.65 V
    • 0.55 Ω (typical) at VCC = 2.3 V
    • 0.50 Ω (typical) at VCC = 2.7 V
    • 0.50 Ω (typical) at VCC = 4.3 V
  • High noise immunity
  • ESD protection:
    • HBM JESD22-A114F Class 3A exceeds 7500 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM AEC-Q100-011 revision B exceeds 1000 V
    • IEC61000-4-2 contact discharge exceeds 4000 V for switch ports
  • CMOS low-power consumption
  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level A
  • Direct interface with TTL levels at 3.0 V
  • Control input accepts voltages above supply voltage
  • High current handling capability (350 mA continuous current under 3.3 V supply)
  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Target Applications

  • Cell phone
  • PDA
  • Portable media player

Buy/Parametrics

2 results

Exclude 2 NRND

CAD Model

Family

Status

Configuration

Function

VCC (V)

Logic switching levels

RON (Ohm)

RON(FLAT)

f(-3dB) (MHz)

THD (%)

Xtalk (dB)

Power dissipation considerations

Tamb (°C)

Rth(j-a) (K/W)

th(j-top) (K/W)

Package Type

Number of pins

NX3

No Longer Manufactured

SPST-NC

single-pole, single-throw analog switch

1.4 - 4.3

CMOS/LVTTL

0.75

0.3

60

0.0024

-90

ultra low

-40~125

251

128

XSON6

6

NX3

No Longer Manufactured

SPST-NC

single-pole, single-throw analog switch

1.4 - 4.3

CMOS/LVTTL

0.75

0.3

60

0.0024

-90

ultra low

-40~125

250

69

SOT353

5

Documentation

Quick reference to our documentation types.

10 documents

Compact List

Application Note (2)
Data Sheet (1)
Package Information (2)
Packing Information (3)
Supporting Information (2)

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.