SOT996-2: XSON8 | NXP Semiconductors

SOT996-2: XSON8


Overview

plastic, extremely thin small outline package; 8 terminals; 0.5 mm pitch; 3 mm x 2 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
XSON8 surface mount double XSON 3 x 2 x 0.5 8 plastic
Manufacture Code Reference Codes Issue Date
SOT996 2007-12-21
Part Description Quick access
Dual supply translating transceiver; auto direction sensing; 3-state
Low-ohmic single-pole double-throw analog switch
Dual low-ohmic single-pole single-throw analog switch
Dual low-ohmic single-pole single-throw analog switch
Dual low-ohmic single-pole double-throw analog switch
Dual Supply bidirectional I2C-bus and SMBus voltage-level translator
Bidirectional voltage level translator for open-drain and push-pull applications
Low-ohmic single-pole double-throw analog switch