Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
XQFN10U plastic extremely thin quad flat pack package; no leads; 10 terminals; UTLP based MO-255(JEDEC 2010-02-05
XQFN10U plastic extremely thin quad flat pack package; no leads; 10 terminals; UTLP based MO-255(JEDEC 2010-02-05
XQFN10 plastic, extremely thin quad flat package; 10 terminals; 0.5 mm pitch; 1.55 mm x 2 mm x 0.5 mm body MO255(JEDEC 2011-03-30
XQFN10 XQFN10, plastic, extremely thin quad flat package; no leads; 10 terminals; 0.4 mm pitch; 1.4 mm x 1.8 mm x 0.5 mm body 2021-01-26
XQFN10 plastic, extremely thin quad flat package; no leads; 10 terminals; body 1.8 x 1.4 x 0.5 mm 2014-03-10
XQFN16 plastic, extermely thin quad flat package; 16 terminals; 0.4 mm pitch; 1.8 mm x 2.6 mm x 0.5 mm body 2009-12-29
XQFN16 XQFN16, plastic, extremely thin quad flat package; no leads; 16 terminals; 0.4 mm pitch, 2.6 mm x 1.8 mm x 0.5 mm body 2021-01-26
XQFN12 plastic, extremely thin quad flat package; 12 terminals; 0.4 mm pitch; 1.7 mm x 2 mm x 0.5 mm body MO-288(JEDEC 2010-04-21
XQFN10 plastic, extremely thin quad flat package; no leads; 10 terminals MO255(JEDEC 2010-12-06
XQFN8 Plastic, extremely thin quad flat package; no leads; 8 terminals MO-255(JEDEC 2010-11-02
XQFN8 plastic, extremely thin quad flat package; no leads; 8 terminals MO-255(JEDEC 2011-01-17
XQFN8 plastic, extremely thin quad flat package; no leads MO-255(JEDEC 2011-08-23
XQFN24 plastic, extremely thin quad flat package; no leads; 0.4 mm pitch; 3.4 mm x 2.5 mm x 0.5 mm body MO-288(JEDEC 2011-08-22
XQFN10 plastic, extremely thin small outline package; 10 terminals; 0.4 mm pitch; 1.3 mm x 1.6 mm x 0.5 mm body MO-288(JEDEC 2012-09-11
XQFN20 plastic extremely thin small outline package; no leads; 20 terminals; body 2.00 x 2.70 x 0.40 mm 2013-05-16
XQFN16 XQFN16, plastic, extremely thin quad flat package; no leads; 16 terminals; 0.4 mm pitch, 2.2 mm x 2.8 mm x 0.50 mm body 2017-12-07
XQFN12 XQFN12, extremely thin quad flat package, no leads, 12 terminals, 0.4 mm pitch, 1.75 mm x 2.2 mm x 0.5 mm body MO-288(JEDEC 2020-07-17
XQFN8U plastic extremely thin quad flat package; no leads; 8 terminals; UTLP based; body 1.6 x 1.6 x 0.5 mm MO-255(JEDEC 2007-11-14
XQFN8 plastic, extremely thin quad flat package; 8 terminals; 0.55 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body MO-255(JEDEC 2016-07-12
XQFN8 plastic, extremely thin quad flat package, no leads; 8 terminals; 0.6 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body MO-255(JEDEC 2020-10-09
.