SOT1337-1: XQFN10 | NXP Semiconductors

SOT1337-1: XQFN10


Overview

plastic, extremely thin small outline package; 10 terminals; 0.4 mm pitch; 1.3 mm x 1.6 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
XQFN10 surface mount quad XQFN 1.3 x 1.6 x 0.5 10 plastic
Manufacture Code Reference Codes Issue Date
SOT1337 MO-288(JEDEC 2012-09-11
Part Description Quick access
Dual high-speed USB 2.0 double-pole double-throw analog switch