Product Longevity
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
Sign in for a personalized NXP experience.
The NX3DV42 is a double-pole double-throw analog switch suitable for use as an analog or digital multiplexer/demultiplexer. Its wide bandwidth and low bit-to-bit skew allows the NX3DV42 to pass high-speed differential signals with good signal integrity. Its high channel to channel crosstalk rejection results in minimal noise interference. The bandwidth is wide enough to pass high-speed USB 2.0 differential signals (480 Mb/s). It consist of two switches, each with two independent input/outputs (HSDn+ and HSDn-) and a common input/output (D+ or D-). One digital inputs (S) is used to select the switch position. When pin OE is HIGH, the switches are turned off. Schmitt trigger action at the select input (S) and enable input (OE) makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 3.0 V to 4.3 V.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
2 results
Include 2 NRND
Part | Order | CAD Model | Family | Status | Configuration | Function | VCC (V) | Logic switching levels | RON (Ohm) | f(-3dB) (MHz) | Xtalk (dB) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | th(j-top) (K/W) | Package Type | Number of pins |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
NX3 | Active | DPDT | USB2.0 double pole, double throw analog switch | 3.0 - 4.3 | CMOS/LVTTL | 6.5 | 950 | -30 | very low | -40~85 | 142 | 48 | XQFN10 | 10 | |||
NX3 | Active | DPDT | USB2.0 double pole, double throw analog switch | 3.0 - 4.3 | CMOS/LVTTL | 6.5 | 950 | -30 | very low | -40~85 | — | — | XQFN10 | — |
NX3DV42
Quick reference to our documentation types.
9 documents
Compact List
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
9 documents
Compact List
1 design file
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1 design file
2 engineering services
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
Help us improve your experience on our site. We invite you to take our five-question survey.