SOT2074-1: XQFN12 | NXP Semiconductors

SOT2074-1: XQFN12


Overview

XQFN12, extremely thin quad flat package, no leads, 12 terminals, 0.4 mm pitch, 1.75 mm x 2.2 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
XQFN12 surface mount quad XQFN 1.75 x 2.2 x 0.5 12
Manufacture Code Reference Codes Issue Date
98ASA01665D MO-288(JEDEC 2020-07-17
Part Description Quick access
1-port eUSB2 to USB2 redriver