SOT1310-1: XQFN24 | NXP Semiconductors

SOT1310-1: XQFN24


Overview

plastic, extremely thin quad flat package; no leads; 0.4 mm pitch; 3.4 mm x 2.5 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
XQFN24 surface mount quad XQFN 2.5 x 3.4 x 0.5 24 plastic
Manufacture Code Reference Codes Issue Date
SOT1310 MO-288(JEDEC 2011-08-22
Part Description Quick access