SOT902-2: XQFN8 | NXP Semiconductors

SOT902-2: XQFN8


Overview

plastic, extremely thin quad flat package; 8 terminals; 0.55 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
XQFN8 surface mount quad XQFN 1.6 x 1.6 x 0.5 8 plastic
Manufacture Code Reference Codes Issue Date
SOT902 MO-255(JEDEC 2016-07-12
Part Description Quick access
Dual supply translating transceiver; open drain; auto direction sensing
Dual Supply bidirectional I2C-bus and SMBus voltage-level translator
Low-ohmic single-pole double-throw analog switch
Remote 4-bit general purpose outputs for 1 MHz I2C-bus
Dual Supply Low power level translating I2C-bus/SMBus repeater
Dual low-ohmic single-pole single-throw analog switch
Dual low-ohmic single-pole single-throw analog switch
Dual Supply Level translating I2C-bus/SMBus repeater
Low-ohmic single-pole double-throw analog switch
Dual Supply Low power level translating I2C-bus/SMBus repeater