Low-Power Level Translating I²C-Bus/SMBus Repeater | NXP Semiconductors

Low-Power Level Translating I²C-Bus/SMBus Repeater

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.
More

See product image

Product Details

Block Diagram

PCA9509A

PCA9509A Block Diagram

Features

Key Features

  • Bidirectional buffer isolates capacitance and allows 400 pF on port B of the device
  • Voltage level translation from port A (0.8 V to 1.5 V) to port B (2.3 V to 5.5 V)
  • Requires no external pull-up resistors on lower voltage port A
  • Active HIGH repeater enable input disables current mirrors and current source to reduce standby power
  • Open-drain port B inputs/outputs
  • Lock-up free operation
  • Supports arbitration and clock stretching across the repeater
  • Accommodates standard-mode and fast-mode I²C-bus devices and multiple controllers
  • Powered-off high-impedance I²C-bus pins
  • Operating supply voltage range of 0.8 V to 1.5 V on port A, 2.3 V to 5.5 V on port B
  • All pins are 5 V tolerant with respect to ground pin
  • 0 Hz to 400 kHz clock frequency
  • Remark: The maximum system operating frequency may be less than 400 kHz because of the delays added by the repeater
  • ESD protection exceeds 2000 V HBM per JESD22-A114 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: TSSOP8, XQFN8

Buy/Parametrics

1 result

Exclude 1 NRND

CAD Model

Package Type

PCA9509AGM

Replacement part(s): PCA9509PGM

XQFN8

N true 0 PSPPCA9509Aen 4 Data Sheet Data Sheet t520 1 Package Information Package Information t790 1 Packing Information Packing Information t935 2 en_US en_US en Data Sheet Data Sheet 1 1 3 English 1442058219224721890996 PSP 1.2 MB None None documents None 1442058219224721890996 /docs/en/data-sheet/PCA9509A.pdf 1225622 /docs/en/data-sheet/PCA9509A.pdf PCA9509A documents N N 2018-05-22 Low power level translating I2C-bus/SMBus repeater /docs/en/data-sheet/PCA9509A.pdf /docs/en/data-sheet/PCA9509A.pdf Data Sheet N 980000996212993340 2024-03-12 pdf N en May 17, 2018 980000996212993340 Data Sheet Y N Low power level translating I2C-bus/SMBus repeater Package Information Package Information 1 2 1.4 English 1455079478538727563146 PSP 207.5 KB None None documents None 1455079478538727563146 /docs/en/package-information/SOT902-2.pdf 207508 /docs/en/package-information/SOT902-2.pdf SOT902-2 documents N N 2016-10-08 plastic, extremely thin quad flat package; 8 terminals; 0.55 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body /docs/en/package-information/SOT902-2.pdf /docs/en/package-information/SOT902-2.pdf Package Information N 302435339416912908 2024-03-12 pdf N en Feb 6, 2017 302435339416912908 Package Information Y N plastic, extremely thin quad flat package; 8 terminals; 0.55 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body PDF Packing Information Packing Information 2 3 1.0 English 1442131318517721071606 PSP 205.4 KB None None documents None 1442131318517721071606 /docs/en/packing/SOT902-2_125.pdf 205409 /docs/en/packing/SOT902-2_125.pdf SOT902-2_125 documents N N 2013-05-02 XQFN8(U); Reel pack, reverse; SMD, 7" Q3/T4 Standard product orientation Orderable part number ending ,125 or H Ordering code (12NC) ending 125 /docs/en/packing/SOT902-2_125.pdf /docs/en/packing/SOT902-2_125.pdf Packing Information N 145666923842250347 2024-03-13 pdf N en May 2, 2013 145666923842250347 Packing Information Y N XQFN8(U); Reel pack, reverse; SMD, 7" Q3/T4 Standard product orientation Orderable part number ending ,125 or H Ordering code (12NC) ending 125 4 1.0 English Packing info for TSSOP8 package 1442131705242712040486 PSP 218.8 KB None None documents None 1442131705242712040486 /docs/en/packing/SOT505-1_118.pdf 218803 /docs/en/packing/SOT505-1_118.pdf SOT505-1_118 documents N N 2013-04-17 TSSOP8; Reel pack; SMD, 13"Q1/T1 Standard product orientationOrderable part number ending ,118 or JOrdering code (12NC) ending 118 /docs/en/packing/SOT505-1_118.pdf /docs/en/packing/SOT505-1_118.pdf Packing Information N 145666923842250347 2024-10-21 pdf N en Apr 15, 2013 145666923842250347 Packing Information Y N TSSOP8; Reel pack; SMD, 13"Q1/T1 Standard product orientationOrderable part number ending ,118 or JOrdering code (12NC) ending 118 false 0 PCA9509A downloads en true 1 Y PSP Data Sheet 1 /docs/en/data-sheet/PCA9509A.pdf 2018-05-22 1442058219224721890996 PSP 1 May 17, 2018 Data Sheet None /docs/en/data-sheet/PCA9509A.pdf English documents 1225622 None 980000996212993340 2024-03-12 N /docs/en/data-sheet/PCA9509A.pdf Low power level translating I2C-bus/SMBus repeater /docs/en/data-sheet/PCA9509A.pdf documents 980000996212993340 Data Sheet N en None Y pdf 3 N N Low power level translating I2C-bus/SMBus repeater 1.2 MB PCA9509A N 1442058219224721890996 Package Information 1 /docs/en/package-information/SOT902-2.pdf 2016-10-08 1455079478538727563146 PSP 2 Feb 6, 2017 Package Information PDF None /docs/en/package-information/SOT902-2.pdf English documents 207508 None 302435339416912908 2024-03-12 N /docs/en/package-information/SOT902-2.pdf plastic, extremely thin quad flat package; 8 terminals; 0.55 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body /docs/en/package-information/SOT902-2.pdf documents 302435339416912908 Package Information N en None Y pdf 1.4 N N plastic, extremely thin quad flat package; 8 terminals; 0.55 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body 207.5 KB SOT902-2 N 1455079478538727563146 Packing Information 2 /docs/en/packing/SOT902-2_125.pdf 2013-05-02 1442131318517721071606 PSP 3 May 2, 2013 Packing Information None /docs/en/packing/SOT902-2_125.pdf English documents 205409 None 145666923842250347 2024-03-13 N /docs/en/packing/SOT902-2_125.pdf XQFN8(U); Reel pack, reverse; SMD, 7" Q3/T4 Standard product orientation Orderable part number ending ,125 or H Ordering code (12NC) ending 125 /docs/en/packing/SOT902-2_125.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N N XQFN8(U); Reel pack, reverse; SMD, 7" Q3/T4 Standard product orientation Orderable part number ending ,125 or H Ordering code (12NC) ending 125 205.4 KB SOT902-2_125 N 1442131318517721071606 /docs/en/packing/SOT505-1_118.pdf 2013-04-17 1442131705242712040486 PSP 4 Apr 15, 2013 Packing Information Packing info for TSSOP8 package None /docs/en/packing/SOT505-1_118.pdf English documents 218803 None 145666923842250347 2024-10-21 N /docs/en/packing/SOT505-1_118.pdf TSSOP8; Reel pack; SMD, 13"Q1/T1 Standard product orientationOrderable part number ending ,118 or JOrdering code (12NC) ending 118 /docs/en/packing/SOT505-1_118.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N N TSSOP8; Reel pack; SMD, 13"Q1/T1 Standard product orientationOrderable part number ending ,118 or JOrdering code (12NC) ending 118 218.8 KB SOT505-1_118 N 1442131705242712040486 true Y Products

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Data Sheet (1)
Package Information (1)
Packing Information (2)

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history