SOT1309-1: XQFN8 | NXP Semiconductors

SOT1309-1: XQFN8


Overview

plastic, extremely thin quad flat package; no leads
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
XQFN8 surface mount quad XQFN 1.4 x 1.2 x 0.5 8 plastic
Manufacture Code Reference Codes Issue Date
SOT1309 MO-255(JEDEC 2011-08-23
Part Description Quick access
Remote 4-bit general purpose outputs for 1 MHz I2C-bus
Dual supply translating transceiver; open drain; auto direction sensing