Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT1049-3 | XQFN10 | surface mount | quad | XQFN | 1.55 x 2 x 0.5 | 10 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
SOT1049 | MO255(JEDEC | 2011-03-30 |
Part | Description | Quick access |
---|---|---|
NX3L2267GM | Low-ohmic dual single-pole double-throw analog switch | |
CBTL01023GM | 3.3 V, one differential channel, 2 : 1 multiplexer/demultiplexer switch for PCI Express Gen3 | |
NX3DV42GM | Dual high-speed USB 2.0 double-pole double-throw analog switch | |
NX3L4357GM | Low-ohmic single-pole triple-throw analog switch with enable input | |
P3S0200GM | 2:1 and 1:2 I3C-bus multiplexer | |
NX3L4684GM | Low-ohmic dual single-pole double-throw analog switch | |
NX3DV221GM |