SOT1956-1: XQFN16 | NXP Semiconductors

SOT1956-1: XQFN16


Overview

XQFN16, plastic, extremely thin quad flat package; no leads; 16 terminals; 0.4 mm pitch, 2.2 mm x 2.8 mm x 0.50 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
XQFN16 surface mount quad XQFN 2.2 x 2.8 x 0.5 16 plastic
Manufacture Code Reference Codes Issue Date
SOT1956-1 2017-12-07
Part Description Quick access