SOT1160-1: XQFN10 | NXP Semiconductors

SOT1160-1: XQFN10


Overview

XQFN10, plastic, extremely thin quad flat package; no leads; 10 terminals; 0.4 mm pitch; 1.4 mm x 1.8 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
XQFN10 surface mount quad XQFN 1.4 x 1.8 x 0.5 10 plastic
Manufacture Code Reference Codes Issue Date
SOT1160 2021-01-26
Part Description Quick access
Analog switch with negative swing audio capability
Low-ohmic dual single-pole double-throw analog switch
SIM card interface level translator and supply voltage without LDO
SIM card interface level translator
Low-ohmic dual single-pole double-throw analog switch
Dual high-speed USB 2.0 double-pole double-throw analog switch