SOT1174-1: XQFN12 | NXP Semiconductors

SOT1174-1: XQFN12


Overview

plastic, extremely thin quad flat package; 12 terminals; 0.4 mm pitch; 1.7 mm x 2 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
XQFN12 surface mount quad XQFN 1.7 x 2 x 0.5 12 plastic
Manufacture Code Reference Codes Issue Date
SOT174 MO-288(JEDEC 2010-04-21
Part Description Quick access
 Dual supply translating transceiver; open drain; auto direction sensing
Dual supply translating transceiver; auto direction sensing; 3-state
Dual supply translating transceiver; auto direction sensing; 3-state