SOT1161-1: XQFN16 | NXP Semiconductors

SOT1161-1: XQFN16


Overview

plastic, extermely thin quad flat package; 16 terminals; 0.4 mm pitch; 1.8 mm x 2.6 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
XQFN16 surface mount quad XQFN 1.8 x 2.6 x 0.5 16 plastic
Manufacture Code Reference Codes Issue Date
SOT1161 2009-12-29
Part Description Quick access
Low-ohmic four-pole double-throw analog switch
Dual low-ohmic double-pole double-throw analog switch
Dual double-pole double-throw analog switch
Dual supply translating transceiver; auto direction sensing; 3-state
Low-voltage, 8-bit I2C-bus and SMBus I/O expander with interrupt output, reset, and configuration registers
Low-voltage translating, 8-bit I2C-bus/SMBus I/O expander