Product Longevity
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
Sign in for a personalized NXP experience.
The NX3DV3899 is a dual double-pole double-throw analog data-switch suitable for use as an analog or digital multiplexer/demultiplexer. It consists of four switches, each with two independent input/outputs (nY0 and nY1) and a common input/output (nZ). The two digital inputs (1S and 2S) are used to select the switch position. Schmitt trigger action at the select input (nS) makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 1.4 V to 4.3 V.
A low input voltage threshold allows pin nS to be driven by lower level logic signals without a significant increase in supply current ICC. This makes it possible for the NX3DV3899 to switch 4.3 V signals with a 1.8 V digital controller, eliminating the need for logic level translation. The NX3DV3899 allows signals with amplitude up to VCC to be transmitted from nZ to nY0 or nY1; or from nY0 or nY1 to nZ.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
2 results
Include 0 NRND
Part | Order | CAD Model | Family | Status | Configuration | Function | VCC (V) | Logic switching levels | RON (Ohm) | RON(FLAT) | f(-3dB) (MHz) | THD (%) | Xtalk (dB) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | th(j-top) (K/W) | Package Type | Number of pins |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
NX3 | Active | DPDT | dual double-pole, double-throw analog switch with low threshold inputs | 1.4 - 4.3 | CMOS/LVTTL | 4.2 | 1 | 200 | 0.01 | -90 | very low | -40~125 | 147 | 61 | XQFN16 | 16 | |||
NX3 | Active | DPDT | dual double-pole, double-throw analog switch with low threshold inputs | 1.4 - 4.3 | CMOS/LVTTL | 4.2 | 1 | 200 | 0.01 | -90 | very low | -40~125 | — | — | HXQFN16(U) | 16 |
NX3DV3899
Quick reference to our documentation types.
4 documents
Compact List
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
4 documents
Compact List
1 design file
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1 design file
2 engineering services
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
Help us improve your experience on our site. We invite you to take our five-question survey.