NX3DV3899HR Product Information|NXP

Buy Options

NX3DV3899HRZ

Active

12NC: 935293167471

Details

Quantity

Unit Pricing

1 - 24$0.55
25 - 99$0.55
100+$0.55

Order

$0.55 USD
In Stock:267
Order from distributors

Operating Features

ParameterValue
Family
NX3
Configuration
DPDT
Function
dual double-pole, double-throw analog switch with low threshold inputs
VCC (V)
1.4 - 4.3
Logic switching levels
CMOS/LVTTL
RON (Ohm)
4.2
RON(FLAT)
1
ParameterValue
f(-3dB) (MHz)
200
THD (%)
0.01
Xtalk (dB)
-90
Power dissipation considerations
very low
Tamb (°C)
-40~125
Number of pins
16

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
NX3DV3899HRZ(935293167471)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
14.819492

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
NX3DV3899HRZ
(935293167471)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
NX3DV3899HRZ
(935293167471)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
NX3DV3899HRZ
(935293167471)
2024-06-282024-06-29202405025INX3DV3899 Datasheet Revision: Correct Package Outline Version

More about NX3DV3899

The NX3DV3899 is a dual double-pole double-throw analog data-switch suitable for use as an analog or digital multiplexer/demultiplexer. It consists of four switches, each with two independent input/outputs (nY0 and nY1) and a common input/output (nZ). The two digital inputs (1S and 2S) are used to select the switch position. Schmitt trigger action at the select input (nS) makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 1.4 V to 4.3 V.

A low input voltage threshold allows pin nS to be driven by lower level logic signals without a significant increase in supply current ICC. This makes it possible for the NX3DV3899 to switch 4.3 V signals with a 1.8 V digital controller, eliminating the need for logic level translation. The NX3DV3899 allows signals with amplitude up to VCC to be transmitted from nZ to nY0 or nY1; or from nY0 or nY1 to nZ.

More