SOT1039-2: HXQFN16(U) | NXP Semiconductors

SOT1039-2: HXQFN16(U)


Overview

HXQFN16 (U) plastic thermal enhanced extremely thin quad flat package; no leads; 16 terminals, 0.5 mm pitch, 3 mm x 3 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HXQFN16(U) surface mount quad HXQFN 3 x 3 x 0.5 16 plastic
Manufacture Code Reference Codes Issue Date
SOT1039-2 2011-03-30
Part Description Quick access
Single low-ohmic 8-channel analog switch
Triple low-ohmic single-pole double-throw analog switch
Single low-ohmic 8-channel analog switch
Low-ohmic four-pole double-throw analog switch
Dual double-pole double-throw analog switch
Dual low-ohmic double-pole double-throw analog switch
High performance low power FM IF system
Triple low-ohmic single-pole double-throw analog switch