SOT902-3: XQFN8 | NXP Semiconductors

SOT902-3: XQFN8


Overview

plastic, extremely thin quad flat package, no leads; 8 terminals; 0.6 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT902-3 XQFN8 surface mount quad XQFN 1.6 x 1.6 x 0.5 8 plastic
Manufacture Code Reference Codes Issue Date
SOT902 MO-255(JEDEC 2020-10-09
Part Description Quick access
NTAG I²C plus 1K, NFC Forum Type 2 Tag with I²C interface optimized for entry-level NFC applications
Wireless charging receiver