SOT1160-2: XQFN10 | NXP Semiconductors

SOT1160-2: XQFN10


Overview

plastic, extremely thin quad flat package; no leads; 10 terminals; body 1.8 x 1.4 x 0.5 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
XQFN10 surface mount quad XQFN 1.8 x 1.4 x 0.5 10 plastic
Manufacture Code Reference Codes Issue Date
SOT1160 2014-03-10