Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
SSOP32 SSOP32, plastic, shrink small outline package; 32 terminals; 0.65 mm pitch; 7.5 mm x 11 mm x 2.5 mm body 2016-02-29
SSOP32 SSOP32; plastic, shrink small outline package; 32 terminals; 0.65 mm pitch; 11 mm x 7.5 mm x 2.3 mm body 2023-04-07
SSOP54 SSOP54, plastic, shrink small outline package; 54 terminals; 0.65 mm pitch; 7.5 mm x 17.9 mm x 2.5 mm body E-PDSO-G54(JEDEC 2017-06-11
SSOP20 plastic shrink small outline package; 20 leads; body width 4.4 mm MO-152(JEDEC 2003-02-19
SSOP14 plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body MO-150(JEDEC 2003-02-19
SSOP16 plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body MO-150(JEDEC 2003-02-19
SSOP16 SSOP16, plastic, shrink small outline package; 16 terminals; 0.65 mm pitch; 5.3 mm x 5.45 mm x 2 mm body 2017-06-11
SSOP20 plastic, shrink small outline package; 20 leads; 0.65 mm pitch; 7.2 mm x 5.3 mm x 2 mm body MO-150(JEDEC 2003-02-19
SSOP20 SSOP20, plastic, shrink small outline package; 20 terminals; 0.65 mm pitch; 5.3 mm x 7.2 mm x 1.8 mm body 2017-06-11
SSOP24 plastic, shrink small outline package; 24 leads; 0.65 mm pitch; 8.2 mm x 5.3 mm x 2 mm body MO-150(JEDEC 2003-02-19
SSOP28 plastic, shrink small outline package; 28 leads; 0.65 mm pitch; 10.2 mm x 5.3 mm x 2 mm body MO-150(JEDEC 2003-02-19
SSOP16 plastic shrink small outline package; 16 leads; body width 4.4 mm MO-152(JEDEC 2003-02-19
SSOP48 plastic, shrink small outline package; 48 leads; 0.635 mm pitch; 15.9 mm x 7.5 mm x 2.8 mm body MO-118(JEDEC 2003-02-19
SSOP56 plastic, shrink small outline package; 56 leads; 0.635 mm pitch; 18.45 mm x 7.5 mm x 2.8 mm body MO-118(JEDEC 2003-02-18
SSOP16 plastic, shrink small outline package; 16 leads; 0.635 mm pitch; 4.9 mm x 3.9 mm x 1.73 mm body 2003-02-18
SSOP24 plastic, shrink small outline package; 24 leads; 0.635 mm pitch; 8.7 mm x 3.9 mm x 1.47 mm body MO-137(JEDEC 2003-02-18
SSOP20 plastic, shrink small outline package; 20 leads; 0.635 mm pitch; 8.7 mm x 3.9 mm x 1.73 mm body MO-137(JEDEC 2003-02-18
SSOP16T plastic shrink small outline package/transparent; 16 leads (straight leads); body width 4.4 mm 2001-11-09
.