SOT370-1: SSOP48 Shrink Small Outline Package | NXP Semiconductors

SOT370-1: SSOP48


Overview

plastic, shrink small outline package; 48 leads; 0.635 mm pitch; 15.9 mm x 7.5 mm x 2.8 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SSOP48 surface mount double SSOP 15.9 x 7.5 x 2.8 48 plastic
Manufacture Code Reference Codes Issue Date
SOT370 MO-118(JEDEC 2003-02-19
Part Description Quick access
22-bit bi-directional low voltage translator
0-300 MHz I2C 1:18 clock buffer
14.318-150 MHz I2C 1:18 clock buffer
CK00 (100/133 MHz) spread spectrum differential system clock generator