SOT338-2: SSOP16 Shrink Small Outline Package | NXP Semiconductors

SOT338-2: SSOP16


Overview

SSOP16, plastic, shrink small outline package; 16 terminals; 0.65 mm pitch; 5.3 mm x 5.45 mm x 2 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SSOP16 through-hole mount double SSOP 5.3 x 5.45 x 2 16 plastic
Manufacture Code Reference Codes Issue Date
98ASA10614 2017-06-11