SOT337-1: SSOP14 Shrink Small Outline Package | NXP Semiconductors

SOT337-1: SSOP14


Overview

plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SSOP14 surface mount double SSOP 6.2 x 5.3 x 2 14 plastic
Manufacture Code Reference Codes Issue Date
SOT337 MO-150(JEDEC 2003-02-19

Related Documents

Name/Description Type Modified Date
Supporting Information 2009-10-08