SOT338-1: SSOP16 Shrink Small Outline Package | NXP Semiconductors

SOT338-1: SSOP16


Overview

plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SSOP16 surface mount double SSOP 6.2 x 5.3 x 2 16 plastic
Manufacture Code Reference Codes Issue Date
SOT338 MO-150(JEDEC 2003-02-19

Related Documents

Name/Description Type Modified Date
Packing Information 2018-04-12
Part Description Quick access
8-bit I2C-bus and SMBus I/O port with interrupt
FlexRay node transceiver (Clamp 30)
8-bit I2C-bus and SMBus I/O port with interrupt
FlexRay node transceiver
4-bit multiplexed/1-bit latched 5-bit I2C EEPROM DIP switch