SOT339-2: SSOP20 Shrink Small Outline Package | NXP Semiconductors

SOT339-2: SSOP20


Overview

SSOP20, plastic, shrink small outline package; 20 terminals; 0.65 mm pitch; 5.3 mm x 7.2 mm x 1.8 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SSOP20 through-hole mount double SSOP 5.3 x 7.2 x 1.8 20 plastic
Manufacture Code Reference Codes Issue Date
98ASA10616 2017-06-11