SOT371-1: SSOP56 Shrink Small Outline Package | NXP Semiconductors

SOT371-1: SSOP56


Overview

plastic, shrink small outline package; 56 leads; 0.635 mm pitch; 18.45 mm x 7.5 mm x 2.8 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SSOP56 surface mount double SSOP 18.45 x 7.5 x 2.8 56 plastic
Manufacture Code Reference Codes Issue Date
SOT371 MO-118(JEDEC 2003-02-18
Part Description Quick access
CK98R (100/133MHz) RCC spread spectrum system clock generator
CK408 (66/100/133/200 MHz) spread spectrum differential system clock generator