SOT340-1: SSOP24 Shrink Small Outline Package | NXP Semiconductors

SOT340-1: SSOP24


Overview

plastic, shrink small outline package; 24 leads; 0.65 mm pitch; 8.2 mm x 5.3 mm x 2 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SSOP24 surface mount double SSOP 8.2 x 5.3 x 2 24 plastic
Manufacture Code Reference Codes Issue Date
SOT340 MO-150(JEDEC 2003-02-19
Part Description Quick access
I2C-bus controlled single and multistandard alignment-free IF-PLL demodulators
UBA2071TS
I2C-bus controlled single and multistandard alignment-free IF-PLL demodulators
TDA9887TS
Alignment-free vision and FM sound IF-PLL demodulator for negative modulated TV standards
16-bit I2C-bus and SMBus I/O port with interrupt
Half bridge control IC for CCFL backlighting
Remote 16-bit I/O expander for I2C-bus
Frequency Shift Keying (FSK)/Amplitude Shift Keying (ASK) receiver
Remote 16-bit I/O expander for I2C-bus
TDA8060ATS
Brushless DC motor drive circuit
Remote 16-bit I/O expander for Fm+ I2C-bus with interrupt
Remote 16-bit I/O expander for I2C-bus with interrupt