Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT341-1 | SSOP28 | surface mount | double | SSOP | 10.2 x 5.3 x 2 | 28 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
SOT341 | MO-150(JEDEC | 2003-02-19 |
Part | Description | Quick access |
---|---|---|
TDA6502TS | TDA6502TS | View parametrics |
UDA1344TS | Low-voltage low-power stereo audio CODEC with DSP features | View parametrics |
UDA1352TS | 48 kHz IEC 60958 audio DAC | View parametrics |
UDA1341TS | Economy audio CODEC for MiniDisc (MD) home stereo and portable applications | View parametrics |
UDA1342TS | Audio CODEC | View parametrics |
UDA1345TS | Economy audio CODEC | View parametrics |
UBA2072TS | UBA2072TS | View parametrics |
UBA2032TS | Full bridge driver IC | View parametrics |