SOT339-1: SSOP20 Shrink Small Outline Package | NXP Semiconductors

SOT339-1: SSOP20


Overview

plastic, shrink small outline package; 20 leads; 0.65 mm pitch; 7.2 mm x 5.3 mm x 2 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SSOP20 surface mount double SSOP 7.2 x 5.3 x 2 20 plastic
Manufacture Code Reference Codes Issue Date
SOT339 MO-150(JEDEC 2003-02-19
Part Description Quick access
TDA9809M
1:10 LVTTL clock distribution device
FlexRay transceiver