TJA1080ATS | FlexRay Transceiver | NXP Semiconductors

FlexRay Transceiver

More

See product image

Block Diagram

TJA1080A Block Diagram

TJA1080A Block Diagram

Features

Optimized for Time Triggered Communication Systems

  • Compliant with FlexRay electrical physical layer specification V 2.1 Rev. A
  • Automotive product qualification in accordance with AEC-Q100
  • Data transfer up to 10 Mbit/s
  • Support of 60 ns minimum bit time
  • Very low EME to support unshielded cable
  • Differential receiver with high common-mode range for Electro-Magnetic Immunity (EMI)
  • Auto I/O level adaptation to host controller supply voltage VIO
  • Can be used in 14 V and 42 V powered systems
  • Instant shut-down interface (via BGE pin)
  • Independent power supply ramp-up for VBAT, VCC and VIO
  • Transceiver can be used for linear passive bus topologies as well as active star topologies

Low Power Management

  • Low power management including two inhibit switches
  • Very low current in Sleep and Standby modes
  • Local and remote wake-up
  • Supports remote wake-up via dedicated data frames
  • Wake-up source recognition
  • Automatic power-down (in Star-sleep mode) in star configuration

Diagnosis (detection and signalling)

  • Over-temperature detection
  • Short-circuit on bus lines
  • VBAT power-on flag (first battery connection and cold start)
  • Pin TXEN and pin BGE clamping
  • Under-voltage detection on pins VBAT, VCC and VIO
  • Wake source indication

Protection

  • Bus pins protected against 8 kV HBM ESD pulses
  • Bus pins protected against transients in automotive environment (according to ISO 7637 class C)
  • Bus pins short-circuit proof to battery voltage (14 V and 42 V) and ground
  • Fail-silent behavior in case of an under-voltage on pins VBAT, VCC or VIO
  • Passive behavior of bus lines in the event that transceiver is not powered

Functional Classes According to FlexRay Electrical Physical Layer Specification

  • Bus driver - voltage regulator control
  • Bus driver - bus guardian control interface
  • Bus driver - logic level adaptation
  • Active star - communication controller interface
  • Active star - bus guardian interface
  • Active star - voltage regulator control

More

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

5 documents

Compact List

Data Sheet (1)
Package Information (1)
Packing Information (1)
Supporting Information (1)
Training Presentation (1)

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.