SOT1764-1: SSOP54 Shrink Small Outline Package | NXP Semiconductors

SOT1764-1: SSOP54


Overview

SSOP54, plastic, shrink small outline package; 54 terminals; 0.65 mm pitch; 7.5 mm x 17.9 mm x 2.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SSOP54 surface mount double SSOP 7.5 x 17.9 x 2.5 54 plastic
Manufacture Code Reference Codes Issue Date
98ASA99294D E-PDSO-G54(JEDEC 2017-06-11
Part Description Quick access
Relay driver, 3x HSS, I-sense, VREG, 8-bit MCU, 512B RAM, 16KB Flash, LIN, SOICW 54
Relay driver, 3x HSS, I-sense, VREG, 8-bit MCU, 512B RAM, 16KB Flash, LIN, SOICW 54