SOT519-1: SSOP16 Shrink Small Outline Package | NXP Semiconductors

SOT519-1: SSOP16


Overview

plastic, shrink small outline package; 16 leads; 0.635 mm pitch; 4.9 mm x 3.9 mm x 1.73 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SSOP16 surface mount double SSOP 4.9 x 3.9 x 1.73 16 plastic
Manufacture Code Reference Codes Issue Date
SOT519 2003-02-18
Part Description Quick access
Temperature monitor for microprocessor systems
HECETA4 Temperature and voltage monitor
NE1617DS
High-speed USB 2.0 switch with enable