SOT556-1: SSOP24 Shrink Small Outline Package | NXP Semiconductors

SOT556-1: SSOP24


Overview

plastic, shrink small outline package; 24 leads; 0.635 mm pitch; 8.7 mm x 3.9 mm x 1.47 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SSOP24 surface mount double SSOP 8.7 x 3.9 x 1.47 24 plastic
Manufacture Code Reference Codes Issue Date
SOT556 MO-137(JEDEC 2003-02-18
Part Description Quick access
Remote 16-bit I/O expander for I2C-bus with interrupt
Remote 16-bit I/O expander for Fm+ I2C-bus with interrupt