Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
PLCC44 plastic leaded chip carrier; 44 leads EDR-7319(EIAJ);MS-018(JEDEC);112E10(IEC 2001-11-14
PLCC44 PLCC44, plastic leaded chip carrier; 44 terminals; 1.27 mm pitch; 16.58 mm x 16.58 mm x 4.57 mm body PQCC-J44(JEDEC 2017-06-11
PLCC68 plastic leaded chip carrier; 68 leads EDR-7319(EIAJ);MS-018(JEDEC);112E10(IEC 2001-11-14
PLCC68 plastic leaded chip carrier; 68 leads; pedestal, 1.27 mm pitch, 24.15 mm x 24.15 mm x 3.56 mm body MO-047(JEDEC);112E10(IEC 2001-11-14
PLCC68 PLCC68, plastic leaded chip carrier; 68 terminals; 1.27 mm pitch; 24.2 mm x 24.2 mm x 4.57 mm body PQCC-J68(JEDEC 2017-06-11
PLCC84 plastic leaded chip carrier; 84 leads EDR-7319(EIAJ);MS-018(JEDEC);112E13(IEC 2001-11-14
PLCC84 plastic leaded chip carrier; 84 leads; pedestal, 1.27 mm pitch, 29.24 mm x 29.24 mm x 3.68 mm body MO-047(JEDEC);112E13(IEC 2001-11-14
PLCC84 PLCC84, plastic leaded chip carrier; 84 terminals; 1.27 mm pitch; 29.28 mm x 29.28 mm x 4 mm body PQCC-J84(JEDEC 2017-06-11
PLCC52 plastic leaded chip carrier; 52 leads EDR-7319(EIAJ);MS-018(JEDEC);112E11(IEC 2001-11-15
PLCC52 plastic leaded chip carrier; 52 leads; pedestal, 1.27 mm pitch, 19.1 mm x 19.1 mm x 4.38 mm body MO-047(JEDEC);112E11(IEC 2001-11-15
PLCC52 PLCC52, plastic leaded chip carrier; 52 terminals; 1.27 mm pitch; 19.12 mm x 19.12 mm x 4.57 mm body PQCC-J52(JEDEC 2017-06-11
PLCC28 plastic, leaded chip carrier; 28 leads; 1.27 mm pitch; 11.48 mm x 11.48 mm x 4.38 mm body EDR-7319(EIAJ);MS-018(JEDEC);112E08(IEC 2001-11-15
PLCC28 plastic leaded chip carrier; 28 leads; pedestal, 1.27 mm pitch, 11.5 mm x 11.5 mm x 4.38 mm body MO-047(JEDEC);112E08(IEC 2001-11-15
PLCC20 plastic, leaded chip carrier; 20 leads; 1.27 mm pitch; 9 mm x 9 mm x 4.5 mm body EDR-7319(EIAJ);MS-018(JEDEC);112E04(IEC 2001-11-20
.