SOT188-2: PLCC68 Plastic Leaded Chip Carrier | NXP Semiconductors

SOT188-2: PLCC68


Overview

plastic leaded chip carrier; 68 leads
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
PLCC68 surface mount quad PLCC 24.18 x 24.18 x 3.81 68 plastic
Manufacture Code Reference Codes Issue Date
SOT188 EDR-7319(EIAJ);MS-018(JEDEC);112E10(IEC 2001-11-14
Part Description Quick access
80C51 8-bit microcontroller
5 V, 3.3 V and 2.5 V quad UART, 5 Mbit/s (max.), with 64-byte FIFOs and infrared (IrDA) encoder/decoder
5 V, 3.3 V and 2.5 V quad UART, 5 Mbit/s (max.) with 64-byte FIFOs
80C51 8-bit microcontroller
XA 16-bit microcontroller family
XA 16-bit microcontroller family
8-bit microcontroller
Quad UART for 3.3 V and 5 V supply voltage
Single-chip 8-bit microcontroller with 10-bit A/D, capture/compare timer, high-speed outputs, PWM
XA 16-bit microcontroller family
Single-chip 8-bit microcontroller with 10-bit A/D, capture/compare timer, high-speed outputs, PWM
Single-chip 8-bit microcontroller with 10-bit A/D, capture/compare timer, high-speed outputs, PWM
80C51 8-bit microcontroller
Single-chip 8-bit microcontroller with 10-bit A/D, capture/compare timer, high-speed outputs, PWM
5 V, 3.3 V and 2.5 V quad UART, 5 Mbit/s (max.) with 16-byte FIFOs
80C51 8-bit microcontroller
8-bit microcontroller with on-chip CAN