SOT380-1: PLCC20 Plastic Leaded Chip Carrier | NXP Semiconductors

SOT380-1: PLCC20


Overview

plastic, leaded chip carrier; 20 leads; 1.27 mm pitch; 9 mm x 9 mm x 4.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
PLCC20 surface mount quad PLCC 9 x 9 x 4.5 20 plastic
Manufacture Code Reference Codes Issue Date
SOT380 EDR-7319(EIAJ);MS-018(JEDEC);112E04(IEC 2001-11-20