SOT188-3: PLCC68 Plastic Leaded Chip Carrier | NXP Semiconductors

SOT188-3: PLCC68


Overview

plastic leaded chip carrier; 68 leads; pedestal, 1.27 mm pitch, 24.15 mm x 24.15 mm x 3.56 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
PLCC68 surface mount quad PLCC 24.15 x 24.15 x 3.56 68 plastic
Manufacture Code Reference Codes Issue Date
SOT188 MO-047(JEDEC);112E10(IEC 2001-11-14