SOT238-2: PLCC52 Plastic Leaded Chip Carrier | NXP Semiconductors

SOT238-2: PLCC52


Overview

plastic leaded chip carrier; 52 leads
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
PLCC52 surface mount quad PLCC 52 plastic
Manufacture Code Reference Codes Issue Date
SOT238 EDR-7319(EIAJ);MS-018(JEDEC);112E11(IEC 2001-11-15
Part Description Quick access
Quad universal asynchronous receiver/transmitter (QUART)