SOT189-4: PLCC84 Plastic Leaded Chip Carrier | NXP Semiconductors

SOT189-4: PLCC84


Overview

PLCC84, plastic leaded chip carrier; 84 terminals; 1.27 mm pitch; 29.28 mm x 29.28 mm x 4 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
PLCC84 surface mount quad PLCC 29.28 x 29.28 x 4 84 plastic
Manufacture Code Reference Codes Issue Date
98ASB42485B PQCC-J84(JEDEC 2017-06-11