SOT261-2: PLCC28 Plastic Leaded Chip Carrier | NXP Semiconductors

SOT261-2: PLCC28


Overview

plastic, leaded chip carrier; 28 leads; 1.27 mm pitch; 11.48 mm x 11.48 mm x 4.38 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
PLCC28 surface mount quad PLCC 11.48 x 11.48 x 4.38 28 plastic
Manufacture Code Reference Codes Issue Date
SOT261 EDR-7319(EIAJ);MS-018(JEDEC);112E08(IEC 2001-11-15
Part Description Quick access
8-bit microcontroller with accelerated two-clock 80C51 core, 4 kB/8 kB wide-voltage byte-erasable flash with 10-bit ADC
8-bit microcontroller with accelerated two-clock 80C51 core, 4 kB/8 kB wide-voltage byte-erasable flash with 10-bit ADC
Universal asynchronous receiver/transmitter (UART)
Universal asynchronous receiver/transmitter (UART)
8-bit microcontroller with accelerated two-clock 80C51 core 8 kB 3 V byte-erasable flash with 512-byte data EEPROM
8-bit microcontroller with accelerated two-clock 80C51 core, 4 kB/8 kB/16 kB 3 V byte-erasable flash with 8-bit ADCs