SOT261-3: PLCC28 Plastic Leaded Chip Carrier | NXP Semiconductors

SOT261-3: PLCC28


Overview

plastic leaded chip carrier; 28 leads; pedestal, 1.27 mm pitch, 11.5 mm x 11.5 mm x 4.38 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
PLCC28 surface mount quad PLCC 11.5 x 11.5 x 4.38 28 plastic
Manufacture Code Reference Codes Issue Date
SOT261 MO-047(JEDEC);112E08(IEC 2001-11-15